Danfoss Icon tamper-proof cover 86x86

088U1113

Danfoss Icon tamper-proof cover 86x86

Product details

Gross weight 0.15 Kilogram
Net weight 0.03 Kilogram
Volume 0.118 Liter
EAN 5715162132838

 

Description Danfoss Icon tamper-proof cover 86x86
EEE category 5 small equipment (any external dimension 50 cm)
Heating control type Thermostat frame
In scope of WEEE Yes
Installation Attachable
Interfaces Wired 230V/24V
Product group Floor Heating Controls
Product height/depth [mm] 12 mm
Product length [mm] 86 mm
REACH Candidate List substances No
Suitable for Wired thermostats
Type Accessories, hard-wired system
UNSPSC CODE 40101830
Usage Tamperproof

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality