Floor Heating Controls, Danfoss Icon™ 230V MC, Master Controller, 230 V, Output voltage [V] AC: 230, Number of channels: 8, On-wall

088U1030

This product has been discontinued.
We have a replacement.

Basic, for 230V actuators, Wired 230V

Product details

Gross weight 1.12 Kilogram
Net weight 1.1 Kilogram
Volume 6.337 Liter
EAN 5702425147814

 

Actuator on radiator Yes
App control enabled No
Automatic balancing No
Away input No
Boiler relay Yes
Capacitive touch No
China RoHS compliance Out of scope
Cooling input No
Description Basic, for 230V actuators
Dual mode No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Fits into switch frames No
Heating control type Master Controller
In scope of WEEE Yes
Installation On-wall
Interfaces Wired 230V
IP protection class IP20
Masters connected [Max] 3
NC/NO NC
Number of actuators max 14
Number of channels 8
Number of outputs [pc] 14 pc
Output voltage [V] AC 230 V
Product group Floor Heating Controls
Pump relay Yes
PWM No
REACH Candidate List substances No
Suitable for 230V actuators
Supply voltage [V] 230 V
Temperature control Yes
Type Danfoss Icon™ 230V MC
Upgradable to wireless No
Usage Basic
Valve excercise Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality