Floor Heating Controls, Danfoss Icon™ 230V RT wired, Room Thermostat, 230 V, Output voltage [V] AC: 230, Number of channels: 0, In-wall
088U1000
Dial 230V, IN-WALL, 80x80, EU version, Wired 230V
Dial 230V, IN-WALL, 80x80, EU version, Wired 230V
Gross weight | 0.12 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 0.508 Liter |
EAN | 5702425130977 |
Gross weight | 0.12 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 0.508 Liter |
EAN | 5702425130977 |
Actuator on radiator | Yes |
Adaptive learning | No |
App control enabled | No |
Automatic balancing | No |
Away input | No |
Capacitive touch | No |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Dial 230V, IN-WALL, 80x80, EU version |
Dual mode | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | Yes |
Floor sensor enabled | No |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
Installation | In-wall |
Interfaces | Wired 230V |
IP protection class | IP21 |
NC/NO | Yes |
Noiseless switching | Yes |
Number of actuators max | 5 |
Number of channels | 0 |
Output voltage [V] AC | 230 V |
Output voltage [V] DC | 230 V |
Product group | Floor Heating Controls |
PWM | No |
REACH Candidate List substances | No |
Scheduling | No |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | No |
Temperature setting range [°C] [Max] | 30 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermal feedback | Yes |
Type | Danfoss Icon™ 230V RT wired |
Usage | Dial |
Valve excercise | No |
Actuator on radiator | Yes |
Adaptive learning | No |
App control enabled | No |
Automatic balancing | No |
Away input | No |
Capacitive touch | No |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Dial 230V, IN-WALL, 80x80, EU version |
Dual mode | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | Yes |
Floor sensor enabled | No |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
Installation | In-wall |
Interfaces | Wired 230V |
IP protection class | IP21 |
NC/NO | Yes |
Noiseless switching | Yes |
Number of actuators max | 5 |
Number of channels | 0 |
Output voltage [V] AC | 230 V |
Output voltage [V] DC | 230 V |
Product group | Floor Heating Controls |
PWM | No |
REACH Candidate List substances | No |
Scheduling | No |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | No |
Temperature setting range [°C] [Max] | 30 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermal feedback | Yes |
Type | Danfoss Icon™ 230V RT wired |
Usage | Dial |
Valve excercise | No |