Manifold FHR, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 6, 10 bar
088U0886
C4C FHR Presetted Manifold 6+6
C4C FHR Presetted Manifold 6+6
Gross weight | 2.4 Kg |
Net weight | 2.3 Kg |
Volume | 0.002 Cubic.mtr |
EAN | 5715162497005 |
Gross weight | 2.4 Kg |
Net weight | 2.3 Kg |
Volume | 0.002 Cubic.mtr |
EAN | 5715162497005 |
Bleed valve | Not included |
Description | C4C FHR Presetted Manifold 6+6 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 6 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
Test pressure [bar] | 16 bar |
Type | Manifold FHR |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |
Bleed valve | Not included |
Description | C4C FHR Presetted Manifold 6+6 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 6 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
Test pressure [bar] | 16 bar |
Type | Manifold FHR |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |