Manifold FHR, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 4, 10 bar

088U0884

C4C FHR Presetted Manifold 4+4

Product details

Gross weight 1.7 Kg
Net weight 1.6 Kg
Volume 0.002 Cubic.mtr
EAN 5715162497050

 

Bleed valve Not included
Description C4C FHR Presetted Manifold 4+4
Differential pressure [bar] [max] 0.6 bar
Flow temperature [°C] [Max] 90 °C
Flowmeter No
Material BRASS
Number of heating manifold connections [loops] [Max] 4
Presetting yes
Product group Manifold & Manifold Kits
Test pressure [bar] 16 bar
Type Manifold FHR
Valve connection Danfoss RA
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality