SSM manifold bundle, Stainless steel, Number of heating manifold connections [loops] [Max]: 7, 6 bar
088U0657
SSM Bundle 7+7
SSM Bundle 7+7
Gross weight | 7.077 Kilogram |
Net weight | 5.737 Kilogram |
Volume | 22.275 Liter |
EAN | 5715162278659 |
Gross weight | 7.077 Kilogram |
Net weight | 5.737 Kilogram |
Volume | 22.275 Liter |
EAN | 5715162278659 |
Bleed valve | Manual |
Connection diameter side 1 [mm] | 16 mm |
Connection size | 3/4" |
Connection types | Compression fitting |
Description | SSM Bundle 7+7 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 7 |
Presetting | yes |
Product group | Prepack |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 10 bar |
Type | SSM manifold bundle |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |
Bleed valve | Manual |
Connection diameter side 1 [mm] | 16 mm |
Connection size | 3/4" |
Connection types | Compression fitting |
Description | SSM Bundle 7+7 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 7 |
Presetting | yes |
Product group | Prepack |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 10 bar |
Type | SSM manifold bundle |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |