Room Thermostats, Basic Plus 2, Room Thermostat, 230 V, In-wall

088U0623

BasicPlus2 WT-D Display I-Pack, Wired 230V

Product details

Gross weight 0.179 Kilogram
Net weight 0.13 Kilogram
Volume 0.001 Cubic meter
EAN 5702425103001

 

Description BasicPlus2 WT-D Display I-Pack
Display (Yes/No) Yes
EEE category 5 small equipment (any external dimension < 50 cm)
Floor sensor option Yes
Heating control type Room Thermostat
Humidity sensor No
In scope of WEEE Yes
Installation In-wall
Interfaces Wired 230V
IP protection class IP30
Output voltage [V] AC 230 V
Product description BasicPlus2
Product group Room Thermostats
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 579e000d-612c-46e2-a61f-d48d45585856
Suitable for 230V actuators
Supply voltage [V] 230 V
Type Basic Plus 2
Usage Display
Week scheduling No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality