Floor Heating Controls, Danfoss Icon, Dew point sensor, 24.0 V, Output voltage [V] AC: 230, Number of channels: 0, Strappable
088U0251
Used in floor heating/cooling as protection against condensation, Wired 24V
Used in floor heating/cooling as protection against condensation, Wired 24V
Gross weight | 0.053 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.116 Liter |
EAN | 5702425081897 |
Gross weight | 0.053 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.116 Liter |
EAN | 5702425081897 |
App control enabled | No |
China RoHS compliance | Out of scope |
Description | Used in floor heating/cooling as protection against condensation |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Dew point sensor |
In scope of WEEE | Yes |
Installation | Strappable |
Interfaces | Wired 24V |
IP protection class | IP40 |
Number of channels | 0 |
Output voltage [V] AC | 230 V |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Suitable for | Condensation protection |
Supply voltage [V] | 24 V |
Type | Danfoss Icon |
Usage | Manifold supply |
App control enabled | No |
China RoHS compliance | Out of scope |
Description | Used in floor heating/cooling as protection against condensation |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Dew point sensor |
In scope of WEEE | Yes |
Installation | Strappable |
Interfaces | Wired 24V |
IP protection class | IP40 |
Number of channels | 0 |
Output voltage [V] AC | 230 V |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Suitable for | Condensation protection |
Supply voltage [V] | 24 V |
Type | Danfoss Icon |
Usage | Manifold supply |