Floor Heating Controls, Master Controller CF2+, 230 V, Number of channels: 10

088U0240

CU 10 24V Danfoss CF-MC 071CU-02A-24

Product details

Gross weight 1.126 Kilogram
Net weight 1.107 Kilogram
Volume 4.347 Liter
EAN 5702425081507

 

Adaptive learning Yes
Boiler relay Yes
Cooling Yes
Description CU 10 24V Danfoss CF-MC 071CU-02A-24
Display (Yes/No) No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Floor sensor option No
Heating control type Master Controller
In scope of WEEE Yes
In-wall No
Installation On-wall
Interfaces Wired 24V
IP protection class IP30
Number of channels 10
Number of outputs [pc] 10 pc
On-wall Yes
Output voltage [V] AC 24 V
Power per output [VA] [Max] 35 VA
Product description Master Controller, 10 outputs
Product group Floor Heating Controls
Pump relay Yes
REACH Candidate List substances No
Standby relay Yes
Suitable for 24V actuators
Supply voltage [V] 230 V
Transmission frequency [MHz] 868.42 MHz
Type Master Controller CF2+
Usage 10 outputs
Week scheduling Yes
Wireless transmission [m] [Max] 30 m

Zubehör

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality