Floor Heating Controls, Remote Controller CF2+, 230 V

088U0221

OU DANFOSS CF-RC 071OU-01A-24

Product details

Gross weight 0.604 Kilogram
Net weight 0.593 Kilogram
Volume 2.678 Liter
EAN 5702425081644

 

Adaptive learning Yes
Cooling Yes
Description OU DANFOSS CF-RC 071OU-01A-24
Display (Yes/No) Yes
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Floor sensor option Yes
Heating control type Remote Controller
In scope of WEEE Yes
In-wall No
Installation Attachable
Interfaces Wireless
IP protection class IP21
On-wall Yes
Product description Remote Controller for CF2+ system
Product group Floor Heating Controls
REACH Candidate List substances No
Suitable for 24V actuators
Supply batteries 2 x 1,5 V AA-Alkaline batteries
Supply voltage [V] 230 V
Temperature control No
Transmission frequency [MHz] 868.42 MHz
Type Remote Controller CF2+
Usage Programmable
Wireless transmission [m] [Max] 30 m

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality