Floor Heating Controls, Room Thermostat CF2, Standard

088U0210

SU 3.0V Danfoss CF-RS 071SU-01A-24.

Product details

Gross weight 0.192 Kilogram
Net weight 0.192 Kilogram
Volume 0.702 Liter
EAN 5702420068190

 

Adaptive learning Yes
Description SU 3.0V Danfoss CF-RS 071SU-01A-24.
Display (Yes/No) No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Floor sensor option No
Heating control type Room Thermostat
In scope of WEEE Yes
In-wall No
Installation On-wall
Interfaces Wireless
IP protection class IP21
On-wall Yes
Product description Room Thermostat, Standard
Product group Floor Heating Controls
REACH Candidate List substances No
Stem position Standard
Suitable for 24V actuators
Supply batteries 2 x 1,5 V AA-Alkaline batteries
Supply voltage [V] 3 V
Tamper proof No
Temperature control Yes
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 3 °C
Transmission frequency [MHz] 868.42 MHz
Type Room Thermostat CF2
Usage Dial
Wall mounted Yes
Wireless transmission [m] [Max] 30 m

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality