Midishunt 2 Circuits

088U0182

Midishunt 2 Circuits

Product details

Gross weight 7.9 Kilogram
Net weight 7.85 Kilogram
Volume 29.471 Liter
EAN 5702425092169

 

Actuator type TWA-A 24V NC
Boiler relay Yes
Cooling Yes
Description Midishunt 2 Circuits
IP protection class IP30
Product group FH- Mixing Shunts
Pump energy class A
Pump relay Yes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a4068a50-0444-48da-bc3b-09bb135eb380
SCIP dossier product name Midishunt Circuits
Standby relay Yes
Type Midishunts
Week scheduling Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality