ECmat Aqua

088L9288

Repair Kit ECmat Aqua

Product details

Gross weight 0.053 Kilogram
Net weight 0.053 Kilogram
Volume 0.425 Liter
EAN 5703466220702

 

Approval CE
Brand Danfoss
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description Repair Kit ECmat Aqua
EU RoHS compliance Out of scope
Package depth [mm] 250 mm
Package height [mm] 170 mm
Package width [mm] 10 mm
Product description ECmat Aqua
Product group Heating Mats
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type ECmat Aqua
UNSPSC CODE 40101830

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality