ECmat Aqua

088L9280

ECmat Aqua 3m² (6m x 0,5m)

Product details

Gross weight 1.73 Kilogram
Net weight 1.71 Kilogram
Volume 28.556 Liter
EAN 5703466220665

 

Approval CE
Brand Danfoss
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Coverage area [m²] 3 m²
Description ECmat Aqua 3m² (6m x 0,5m)
EU RoHS compliance Out of scope
Operating temperature [°C] [max] 70 °C
Outer sheath PE-RT
Outer sheath colour Blue
Package depth [mm] 590 mm
Package height [mm] 220 mm
Package width [mm] 220 mm
Product description ECmat Aqua
Product group Heating Mats
Product length [mm] 6 mm
Product width [mm] 1 mm
Thickness [mm] 8 mm
Type ECmat Aqua
UNSPSC CODE 40101830
Warranty [Year] 10
Water temperature [°C] [Max] 70 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality