Heating Mats, ECflex 100T, 24.30 m², Supply voltage [V] AC: 230, 2450 W
088L6368
ECflex 100T 24,3m² 230V 2450W
ECflex 100T 24,3m² 230V 2450W
Gross weight | 14.3 Kilogram |
Net weight | 12.28 Kilogram |
Volume | 81.675 Liter |
EAN | 5703466245286 |
Gross weight | 14.3 Kilogram |
Net weight | 12.28 Kilogram |
Volume | 81.675 Liter |
EAN | 5703466245286 |
Application | Floor heating |
Approval | CE |
Cable diameter [mm] | 6.9 mm |
Cable resistance [Ohm] | 21.6 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 4 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTCL |
Conductor insulation | XLPE |
Coverage area [m²] | 24.3 m² |
Deformation strength [N] |
|
Description | ECflex 100T 24,3m² 230V 2450W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 2450 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 32.4 m |
Mat output [W/m²] | 100 W/m² |
Mat width [m] | 0.8 m |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Product group | Heating Mats |
Pulling strength [N] |
|
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 6.9 mm |
Type | ECflex 100T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application | Floor heating |
Approval | CE |
Cable diameter [mm] | 6.9 mm |
Cable resistance [Ohm] | 21.6 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 4 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTCL |
Conductor insulation | XLPE |
Coverage area [m²] | 24.3 m² |
Deformation strength [N] |
|
Description | ECflex 100T 24,3m² 230V 2450W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 2450 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 32.4 m |
Mat output [W/m²] | 100 W/m² |
Mat width [m] | 0.8 m |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Product group | Heating Mats |
Pulling strength [N] |
|
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 6.9 mm |
Type | ECflex 100T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |