Heating Cables, ECflex 10T, 10 W/m, 2.00 m, Supply voltage [V] AC: 230

088L6021

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating

Product details

Gross weight 0.97 Kilogram
Net weight 0.96 Kilogram
Volume 8.046 Liter
EAN 5703466245897

 

Application Pipe / tank frost protection
Floor heating
Cold store
Sport fields
Approval CE
Bending diameter [mm] [Min] 42 mm
Cable diameter [mm] 6.9 mm
Cable length [m] 2 m
Cable on drum No
Cable output [W/m] 10 W/m
Cable resistance [Ohm] 2646
Cable screen Alufoil 100%
Cable type Twin conductor
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation XLPE
Cut to length No
Deformation strength [N] 1500 N
Description ECflex 10T 2m 230V 20W
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 20 W
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 75 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 386 mm
Package height [mm] 54 mm
Package width [mm] 386 mm
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 500 N
Set accessories No
Supply voltage [V] AC 230 V
Type ECflex 10T
UK RoHS compliance Out of scope
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality