Danfoss, Mirror foils, 0.27 m x 0.4 m, Supply voltage [V] AC: 230, 175 W

088L1600

Application: Other heating

Product details

Gross weight 0.279 Kilogram
Net weight 0.265 Kilogram
Volume 1.468 Liter
EAN 5703466180853

 

Application Other heating
Approval CE
Brand Danfoss
Cable resistance [Ohm] 3023
CE evaluated Yes
Certification company CE
China RoHS compliance Yes
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 1 m
Cold lead quantity 1
Cold lead size [mm²] 0.5 mm²
Conductor insulation Mirror foil
Contain batteries No
Coverage area [m²] 0.1 m²
Cut to length No
Description ECfoil mirror 17.5W 274X358mm
Element IP Class 44
EU RoHS compliance Yes
Heating output [W] 175 W
Heating principle Serial resistive
Installation temperature [°C] [Min] 5 °C
Mat length [m] 0.27 m
Mat output [W/m²] 200 W/m²
Mat width [m] 0.4 m
Operating temperature [°C] [max] 80 °C
Outer sheath Polyethylene
Package depth [mm] 370 mm
Package height [mm] 10 mm
Package width [mm] 310 mm
Product description Danfoss Mirror foil
Product group Other Heating Products
Supply voltage [V] AC 230 V
Thickness [mm] 0.8 mm
Type Mirror foils
UL evaluated Out of scope
UV Protected No
Warranty [Year] 2
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality