Heating Cables, EChotwatt, 9W/m@55°C, 305.00 m, Supply voltage [V] AC: 230
088L1362
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water
Gross weight | 112 Gram |
Net weight | 110 Gram |
Volume | 0.156 Liter |
EAN | 5703466114377 |
Gross weight | 112 Gram |
Net weight | 110 Gram |
Volume | 0.156 Liter |
EAN | 5703466114377 |
Application | Domestic hot water |
Approval |
VDE CE |
Approval standard | DIN 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 305 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 9W/m@55°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 11.8 mm |
CE evaluated | Yes |
Certification company | VDE |
China RoHS compliance | Out of scope |
Cold lead | No |
Conductor insulation | Self-limiting matrix |
Contain batteries | No |
Cut to length | No |
Description | EChotwatt 55 Green 305m drum |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filler material | TPE |
Flame retardant | Yes |
Heating principle | Self-limiting |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 100 °C |
Operating temperature [°C] [max] | 80 °C |
Outer sheath | TPE |
Outer sheath colour | Green |
Package depth [mm] | 380 mm |
Package height [mm] | 320 mm |
Package width [mm] | 380 mm |
Product group | Heating Cables |
Product version | Drum |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | EChotwatt |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Domestic hot water |
Approval |
VDE CE |
Approval standard | DIN 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 305 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 9W/m@55°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 11.8 mm |
CE evaluated | Yes |
Certification company | VDE |
China RoHS compliance | Out of scope |
Cold lead | No |
Conductor insulation | Self-limiting matrix |
Contain batteries | No |
Cut to length | No |
Description | EChotwatt 55 Green 305m drum |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filler material | TPE |
Flame retardant | Yes |
Heating principle | Self-limiting |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 100 °C |
Operating temperature [°C] [max] | 80 °C |
Outer sheath | TPE |
Outer sheath colour | Green |
Package depth [mm] | 380 mm |
Package height [mm] | 320 mm |
Package width [mm] | 380 mm |
Product group | Heating Cables |
Product version | Drum |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | EChotwatt |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |