Heating Cables, ECsnow 30T, 30 W/m, 110 m, Supply voltage [V] AC: 400

088L0133

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields

Product details

Gross weight 8.639 Kilogram
Net weight 7.127 Kilogram
Volume 21.157 Liter
EAN 5703466169155

 

Application Sport fields
Cold store
Roof frost protection
Ground ice and snow melting
Vineyard frost protection
Approval CE
EAC
Bending diameter [mm] [Min] 50 mm
Cable diameter [mm] 7 mm
Cable length [m] 110 m
Cable on drum No
Cable output [W/m] 30 W/m
Cable resistance [Ohm] 49.6
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company CE
EAC
China RoHS compliance Yes
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 10 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation FEP
Contain batteries No
Cut to length No
Deformation strength [N] >1500 N
Description ECsnow 30T 3225W 400V 110m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filler material PEX
Flame retardant Yes
Heating output [W] 3225 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour Black
Package depth [mm] 386 mm
Package height [mm] 120 mm
Package width [mm] 386 mm
Product group Heating Cables
Product version Ready-made
Pulling strength [N] >300 N
REACH Candidate List substances No
Supply voltage [V] AC 400 V
Type ECsnow 30T
UL evaluated Out of scope
UV Protected Yes
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality