Thermostats, ECtemp Next Plus, Sensor type: Room + Floor, 16 A
088L0121
Temperature - room [°C]: 5 - 35, Display type: LCD, Application: Floor heating
Temperature - room [°C]: 5 - 35, Display type: LCD, Application: Floor heating
Gross weight | 0.306 Kilogram |
Net weight | 0.296 Kilogram |
Volume | 1.131 Liter |
EAN | 5703466233979 |
Gross weight | 0.306 Kilogram |
Net weight | 0.296 Kilogram |
Volume | 1.131 Liter |
EAN | 5703466233979 |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Ambient temperature [°C] [max] | 60 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Floor heating |
Approval | EAC |
Ball pressure test temperature [°C] | 75 °C |
Battery backup | Yes |
Battery qty | 1 |
Battery type or Name | Knapcelle Manganese Lithium |
Certification company | EAC |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Depth [mm] | 16 mm |
Description | ECtemp Next Plus |
DIN mounting | No |
Display (Yes/No) | Yes |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection [°C] | 5 °C |
Height [mm] | 86 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Inductive load | max 3A |
Pollution degree | 2 |
Product description | ECtemp Next Plus |
Product group | Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation type | Hysteresis |
Relay switch | 1-pole |
Resistive load max [A] | 16 A |
SCIP dossier no. | 50d35251-5939-484c-be43-57270ceaf246 |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor type | Room + Floor |
Software class | A |
Standby power consumption [W] [Max] | 0.5 W |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -10 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 250 V |
Supply voltage [V] AC [min] | 85 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Temperature limiter [°C] [Max] | 45 °C |
Temperature limiter [°C] [Min] | 5 °C |
Thermostat IP Class | 30 |
Type | ECtemp Next Plus |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Weight per battery | 1 g |
Width [mm] | 86 mm |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Ambient temperature [°C] [max] | 60 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Floor heating |
Approval | EAC |
Ball pressure test temperature [°C] | 75 °C |
Battery backup | Yes |
Battery qty | 1 |
Battery type or Name | Knapcelle Manganese Lithium |
Certification company | EAC |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Depth [mm] | 16 mm |
Description | ECtemp Next Plus |
DIN mounting | No |
Display (Yes/No) | Yes |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection [°C] | 5 °C |
Height [mm] | 86 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Inductive load | max 3A |
Pollution degree | 2 |
Product description | ECtemp Next Plus |
Product group | Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation type | Hysteresis |
Relay switch | 1-pole |
Resistive load max [A] | 16 A |
SCIP dossier no. | 50d35251-5939-484c-be43-57270ceaf246 |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor type | Room + Floor |
Software class | A |
Standby power consumption [W] [Max] | 0.5 W |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -10 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 250 V |
Supply voltage [V] AC [min] | 85 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Temperature limiter [°C] [Max] | 45 °C |
Temperature limiter [°C] [Min] | 5 °C |
Thermostat IP Class | 30 |
Type | ECtemp Next Plus |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Weight per battery | 1 g |
Width [mm] | 86 mm |