Reflect insulation plates 100 plates 50m²

088L0097

Application: Floor heating

Product details

Gross weight 174.4 Kilogram
Net weight 135 Kilogram
Volume 1440 Liter
EAN 5703466173589

 

Application Floor heating
China RoHS compliance Out of scope
Contain batteries No
Description Reflect insulation plates 100 plates 50m²
EU RoHS compliance Out of scope
Length [m] 1 m
Operating temperature [°C] [max] 80 °C
Package depth [mm] 1200 mm
Package height [mm] 1300 mm
Package width [mm] 800 mm
Product group Other Heating Products
Thickness [mm] 13 mm
Type ECcell
UL evaluated Out of scope
UNSPSC CODE 30141500
Warranty type 10-year product warranty
Width [mm] 50 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality