Reflect insulation plates 4 plates 2m²

088L0077

Application: Floor heating

Product details

Gross weight 5.62 Kilogram
Net weight 5.56 Kilogram
Volume 30.55 Liter
EAN 5703466228111

 

Application Floor heating
China RoHS compliance Out of scope
Contain batteries No
Description Reflect insulation plates 4 plates 2m²
EU RoHS compliance Out of scope
Length [m] 1 m
Operating temperature [°C] [max] 80 °C
Package depth [mm] 1175 mm
Package height [mm] 50 mm
Package width [mm] 520 mm
Product description Reflect insulation plates 4
Product group Other Heating Products
Thickness [mm] 13 mm
Type ECcell
UL evaluated Out of scope
UNSPSC CODE 30141500
Warranty type 10-year product warranty
Width [mm] 50 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality