Thermal actuators, TWA-A, RA, Supply voltage [V] AC: 24, NC, 5 m

088H3116

TWA-A NC 24V, 5m cable

Product details

Gross weight 0.388 Kilogram
Net weight 0.276 Kilogram
Volume 0.937 Liter
EAN 5702420067803

 

Cable length [m] 5 m
China RoHS compliance Out of scope
Connection size RA
Connection type RA
Description TWA-A NC 24V, 5m cable
End-switch No
EU RoHS compliance Yes with exemptions
Frequency range [Hz] [Max] 60 Hz
Frequency range [Hz] [Min] 50 Hz
IP protection class IP41
Power consumption [W] 2 W
Product group Thermal actuators
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a2abfd55-651d-4ef6-83ba-4b7de07ba1bd
SCIP dossier product name Thermal wax actuator (TWA)
Supply voltage [V] AC 24 V
Type TWA-A
UNSPSC CODE 40101801
Valve function NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality