Thermal actuators, TWA-A, RA, Supply voltage [V] AC: 230, NC/S (with end-switch), 0.950 m
088H3106
TWA-A NC/S 230V
TWA-A NC/S 230V
Gross weight | 0.144 Kilogram |
Net weight | 0.138 Kilogram |
Volume | 0.484 Liter |
EAN | 5702425114045 |
Gross weight | 0.144 Kilogram |
Net weight | 0.138 Kilogram |
Volume | 0.484 Liter |
EAN | 5702425114045 |
Cable length [m] | 0.95 m |
China RoHS compliance | Out of scope |
Connection size | RA |
Connection type | RA |
Description | TWA-A NC/S 230V |
End-switch | Yes |
EU RoHS compliance | Yes with exemptions |
Frequency range [Hz] [Max] | 60 Hz |
Frequency range [Hz] [Min] | 50 Hz |
IP protection class | IP41 |
Power consumption [W] | 2 W |
Product group | Thermal actuators |
Quantity per packing format | 60 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a2abfd55-651d-4ef6-83ba-4b7de07ba1bd |
SCIP dossier product name | "Thermal wax actuator (TWA)" |
Supply voltage [V] AC | 230 V |
Type | TWA-A |
UNSPSC CODE | 40101801 |
Valve function | NC/S (with end-switch) |
Cable length [m] | 0.95 m |
China RoHS compliance | Out of scope |
Connection size | RA |
Connection type | RA |
Description | TWA-A NC/S 230V |
End-switch | Yes |
EU RoHS compliance | Yes with exemptions |
Frequency range [Hz] [Max] | 60 Hz |
Frequency range [Hz] [Min] | 50 Hz |
IP protection class | IP41 |
Power consumption [W] | 2 W |
Product group | Thermal actuators |
Quantity per packing format | 60 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a2abfd55-651d-4ef6-83ba-4b7de07ba1bd |
SCIP dossier product name | "Thermal wax actuator (TWA)" |
Supply voltage [V] AC | 230 V |
Type | TWA-A |
UNSPSC CODE | 40101801 |
Valve function | NC/S (with end-switch) |