Thermal actuators, TWA-K, M 30 x 1.5, Supply voltage [V] AC: 230, NC/S (with end-switch), 0.950 m
088H3105
TWA-K NC/S 230V
TWA-K NC/S 230V
Gross weight | 0.136 Kilogram |
Net weight | 0.136 Kilogram |
Volume | 0.41 Liter |
EAN | 5702425123429 |
Gross weight | 0.136 Kilogram |
Net weight | 0.136 Kilogram |
Volume | 0.41 Liter |
EAN | 5702425123429 |
Cable length [m] | 0.95 m |
China RoHS compliance | Out of scope |
Connection size | M 30 x 1.5 |
Connection type | M 30 x 1.5 |
Description | TWA-K NC/S 230V |
End-switch | Yes |
EU RoHS compliance | Yes with exemptions |
Frequency range [Hz] [Max] | 60 Hz |
Frequency range [Hz] [Min] | 50 Hz |
IP protection class | IP41 |
Power consumption [W] | 2 W |
Product group | Thermal actuators |
Quantity per packing format | 48 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a2abfd55-651d-4ef6-83ba-4b7de07ba1bd |
SCIP dossier product name | "Thermal wax actuator (TWA)" |
Supply voltage [V] AC | 230 V |
Type | TWA-K |
UNSPSC CODE | 40101801 |
Valve function | NC/S (with end-switch) |
Cable length [m] | 0.95 m |
China RoHS compliance | Out of scope |
Connection size | M 30 x 1.5 |
Connection type | M 30 x 1.5 |
Description | TWA-K NC/S 230V |
End-switch | Yes |
EU RoHS compliance | Yes with exemptions |
Frequency range [Hz] [Max] | 60 Hz |
Frequency range [Hz] [Min] | 50 Hz |
IP protection class | IP41 |
Power consumption [W] | 2 W |
Product group | Thermal actuators |
Quantity per packing format | 48 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a2abfd55-651d-4ef6-83ba-4b7de07ba1bd |
SCIP dossier product name | "Thermal wax actuator (TWA)" |
Supply voltage [V] AC | 230 V |
Type | TWA-K |
UNSPSC CODE | 40101801 |
Valve function | NC/S (with end-switch) |