FH-WF Floor Sensor

088H0025

FH-WF Floor Sensor

Product details

Gross weight 0.048 Kilogram
Net weight 0.048 Kilogram
Volume 0.272 Liter
EAN 5702420053028

 

Description FH-WF Floor Sensor
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Heating control type Wired floor sensor
In scope of WEEE Yes
Installation Floor
Interfaces Wired 230V
Product description Floor sensor for FH-WS room thermostat
Product group Floorheating, Accessories
Quantity per packing format 25 pc
REACH Candidate List substances No
Suitable for Wired thermostats
Type Accessories, hard-wired system
Usage Temperature measure

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality