Floor Heating Controls, FH Connection Boxes, 230.0 V, Output voltage [V] AC: 24, Number of channels: 10
088H0017
FH-WC Connection Box 24V, Wired 24V
FH-WC Connection Box 24V, Wired 24V
Gross weight | 1.52 Kilogram |
Net weight | 1.52 Kilogram |
Volume | 4.907 Liter |
EAN | 5702420115825 |
Gross weight | 1.52 Kilogram |
Net weight | 1.52 Kilogram |
Volume | 4.907 Liter |
EAN | 5702420115825 |
Boiler relay | Yes |
China RoHS compliance | Out of scope |
Cooling input | No |
Description | FH-WC Connection Box 24V |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Wiring center |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wired 24V |
IP protection class | IP20 |
Number of channels | 10 |
Number of outputs [pc] | 10 pc |
On-wall | Yes |
Output voltage [V] AC | 24 V |
Power per output [W] [Max] | 3 W |
Product group | Floor Heating Controls |
Pump relay | Yes |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Suitable for | 24V actuators |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Type | FH Connection Boxes |
UK RoHS compliance | Out of scope |
Usage | for 10 outputs |
Boiler relay | Yes |
China RoHS compliance | Out of scope |
Cooling input | No |
Description | FH-WC Connection Box 24V |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Wiring center |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wired 24V |
IP protection class | IP20 |
Number of channels | 10 |
Number of outputs [pc] | 10 pc |
On-wall | Yes |
Output voltage [V] AC | 24 V |
Power per output [W] [Max] | 3 W |
Product group | Floor Heating Controls |
Pump relay | Yes |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Suitable for | 24V actuators |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Type | FH Connection Boxes |
UK RoHS compliance | Out of scope |
Usage | for 10 outputs |