TP5001M Prog Stat 230V, V2, 230Vac, 5/2 Day Thermostat
087N7935
This product is not available in this store. Please contact your local Customer Service Center.
TP5001M, Mains powered digital electronic programmable room thermostat
TP5001M, Mains powered digital electronic programmable room thermostat
Gross weight | 208 Gram |
Net weight | 208 Gram |
Volume | 0.604 Liter |
EAN | 5715162419328 |
Gross weight | 208 Gram |
Net weight | 208 Gram |
Volume | 0.604 Liter |
EAN | 5715162419328 |
1 Primary battery SUM weight Kg | 0.0009 |
1 Primary battery weight Kg | 0.0009 |
Ambient temperature [°C] [max] | 40 °C |
Application | Room heating |
Approval |
CE UKCA |
Automatic daylight saving | Yes |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Battery type or Name | Coin battery Manganese Lithium (CR1220) |
Built In sensor | Yes |
Category name | 5/2 Day Thermostat |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Clock display | AM/PM or 24 hour display |
Colour | White RAL 9010 |
Contain batteries | Yes |
Control pollution | Degree 2 |
Control type | On/Off load compensation |
Delayed start control | Yes |
Depth [mm] | 43 mm |
Description | TP5001M, Mains powered digital electronic programmable room thermostat |
Design standard | EN 60730-2-9 |
Displays time or temperature | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Factory pre-set programmes | Yes |
Frequency [Hz] | 50/60 Hz |
Frost protection | Yes |
Height [mm] | 86 mm |
Holiday function | Yes |
In scope of WEEE | Yes |
Material | ABS+PC, non-flammable |
On/Off control | Yes |
On/off modulating control | Yes |
On/Offs Per Day | 4 |
Optimum start control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Override function | Yes |
Product description | TP5001M Prog Stat 230V, V2 |
Product group | Programmable Room Thermostats |
Rated impulse voltage [kV] | 2.5 kV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remote sensor option | No |
Schedule type | 5/2 day, 24 hour |
SCIP dossier no. | 1076e053-04a2-4646-987d-f4036bc6aef1 |
SCIP dossier product name | Electronic programmable room thermostat |
Service Interval timer | Yes |
Supply Type | 230Vac |
Temperature [°C] [Max] | 35 °C |
Temperature [°C] [Min] | 5 °C |
Tolerance | ±10% |
Type | TP5001 |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Warranty [Year] | 5 |
Width [mm] | 86 mm |
1 Primary battery SUM weight Kg | 0.0009 |
1 Primary battery weight Kg | 0.0009 |
Ambient temperature [°C] [max] | 40 °C |
Application | Room heating |
Approval |
CE UKCA |
Automatic daylight saving | Yes |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Battery type or Name | Coin battery Manganese Lithium (CR1220) |
Built In sensor | Yes |
Category name | 5/2 Day Thermostat |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Clock display | AM/PM or 24 hour display |
Colour | White RAL 9010 |
Contain batteries | Yes |
Control pollution | Degree 2 |
Control type | On/Off load compensation |
Delayed start control | Yes |
Depth [mm] | 43 mm |
Description | TP5001M, Mains powered digital electronic programmable room thermostat |
Design standard | EN 60730-2-9 |
Displays time or temperature | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Factory pre-set programmes | Yes |
Frequency [Hz] | 50/60 Hz |
Frost protection | Yes |
Height [mm] | 86 mm |
Holiday function | Yes |
In scope of WEEE | Yes |
Material | ABS+PC, non-flammable |
On/Off control | Yes |
On/off modulating control | Yes |
On/Offs Per Day | 4 |
Optimum start control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Override function | Yes |
Product description | TP5001M Prog Stat 230V, V2 |
Product group | Programmable Room Thermostats |
Rated impulse voltage [kV] | 2.5 kV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remote sensor option | No |
Schedule type | 5/2 day, 24 hour |
SCIP dossier no. | 1076e053-04a2-4646-987d-f4036bc6aef1 |
SCIP dossier product name | Electronic programmable room thermostat |
Service Interval timer | Yes |
Supply Type | 230Vac |
Temperature [°C] [Max] | 35 °C |
Temperature [°C] [Min] | 5 °C |
Tolerance | ±10% |
Type | TP5001 |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Warranty [Year] | 5 |
Width [mm] | 86 mm |