TP5001-RF, Battery, 5/2 Day Thermostat
087N7933
This product is not available in this store. Please contact your local Customer Service Center.
TP5001RF Prog Stat RF
TP5001RF Prog Stat RF
Gross weight | 0.214 Kilogram |
Net weight | 0.081 Kilogram |
Volume | 0.604 Liter |
EAN | 5702425239410 |
Gross weight | 0.214 Kilogram |
Net weight | 0.081 Kilogram |
Volume | 0.604 Liter |
EAN | 5702425239410 |
1 Primary battery SUM weight Kg | 0.044 |
1 Primary battery weight Kg | 0.022 |
Ambient temperature [°C] [max] | 40 °C |
Application | Room heating |
Approval |
CE UKCA |
Automatic daylight saving | Yes |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Battery lifetime [Years] | 2 yr |
Battery type | 2 x AA alkaline batteries |
Battery type or Name | Alkaline AA (LR6/ZR6) |
Built In sensor | Yes |
Category name | 5/2 Day Thermostat |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Clock display | AM/PM or 24 hour display |
Colour | White RAL 9016 |
Contain batteries | Yes |
Control pollution | Degree 2 |
Control type | On/Off load compensation |
Delayed start control | Yes |
Depth [mm] | 30 mm |
Description | TP5001RF Prog Stat RF |
Design standard | EN 60730-2-9 |
Displays time or temperature | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Factory pre-set programmes | Yes |
In scope of WEEE | Yes |
Label product | Yes |
Low battery indicator | Yes |
Material | ABS+PC, non-flammable |
On/Off control | Yes |
On/off modulating control | Yes |
On/Offs Per Day | 4 |
Optimum start control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Override function | Yes |
Product description | TP5001-RF |
Product group | Programmable Room Thermostats |
Rated impulse voltage [kV] | 2.5 kV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Schedule type | 5/2 day, 24 hour |
SCIP dossier no. | 1076e053-04a2-4646-987d-f4036bc6aef1 |
SCIP dossier product name | Electronic programmable room thermostat |
Service Interval timer | Yes |
Supply Type | Battery |
Temperature [°C] [Max] | 35 °C |
Temperature [°C] [Min] | 5 °C |
Type | TP5001 |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Warranty [Year] | 5 |
Width [mm] | 86 mm |
1 Primary battery SUM weight Kg | 0.044 |
1 Primary battery weight Kg | 0.022 |
Ambient temperature [°C] [max] | 40 °C |
Application | Room heating |
Approval |
CE UKCA |
Automatic daylight saving | Yes |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Battery lifetime [Years] | 2 yr |
Battery type | 2 x AA alkaline batteries |
Battery type or Name | Alkaline AA (LR6/ZR6) |
Built In sensor | Yes |
Category name | 5/2 Day Thermostat |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Clock display | AM/PM or 24 hour display |
Colour | White RAL 9016 |
Contain batteries | Yes |
Control pollution | Degree 2 |
Control type | On/Off load compensation |
Delayed start control | Yes |
Depth [mm] | 30 mm |
Description | TP5001RF Prog Stat RF |
Design standard | EN 60730-2-9 |
Displays time or temperature | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Factory pre-set programmes | Yes |
In scope of WEEE | Yes |
Label product | Yes |
Low battery indicator | Yes |
Material | ABS+PC, non-flammable |
On/Off control | Yes |
On/off modulating control | Yes |
On/Offs Per Day | 4 |
Optimum start control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Override function | Yes |
Product description | TP5001-RF |
Product group | Programmable Room Thermostats |
Rated impulse voltage [kV] | 2.5 kV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Schedule type | 5/2 day, 24 hour |
SCIP dossier no. | 1076e053-04a2-4646-987d-f4036bc6aef1 |
SCIP dossier product name | Electronic programmable room thermostat |
Service Interval timer | Yes |
Supply Type | Battery |
Temperature [°C] [Max] | 35 °C |
Temperature [°C] [Min] | 5 °C |
Type | TP5001 |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Warranty [Year] | 5 |
Width [mm] | 86 mm |