TP5001B Prog Stat Battery, Battery, 5/2 Day Thermostat

087N7931

This product is not available in this store. Please contact your local Customer Service Center.

TP5001B, Battery powered digital electronic programmable room thermostat

Product details

Gross weight 0.224 Kilogram
Net weight 0.2 Kilogram
Volume 0.644 Liter
EAN 5702425239397

 

Ambient temperature [°C] [max] 40 °C
Application Room heating
Automatic daylight saving Yes
Back lit display Yes
Backplate Custom Backplate
Ball hardness test [°C] 75 °C
Battery lifetime [Years] 2 yr
Battery type 2 x AA alkaline batteries
Built In sensor Yes
Category name 5/2 Day Thermostat
CE evaluated Yes
China RoHS compliance Out of scope
Clock display AM/PM or 24 hour display
Colour White RAL 9010
Control pollution Degree 2
Control type On/Off load compensation
Delayed start control Yes
Depth [mm] 30 mm
Description TP5001B, Battery powered digital electronic programmable room thermostat
Design standard EN 60730-2-9
Displays time or temperature Yes
EEE category 5 small equipment (any external dimension 50 cm)
Factory pre-set programmes Yes
Frost protection Yes
Height [mm] 86 mm
Holiday function Yes
In scope of WEEE Yes
Label product Yes
Low battery indicator Yes
Material ABS+PC, non-flammable
On/Off control Yes
On/off modulating control Yes
On/Offs Per Day 4
Optimum start control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product description TP5001B Prog Stat Battery
Product group Programmable Room Thermostats
Rated impulse voltage [kV] 2.5 kV
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remote sensor option No
Schedule type 5/2 day, 24 hour
SCIP dossier no. 1076e053-04a2-4646-987d-f4036bc6aef1
SCIP dossier product name Electronic programmable room thermostat
Service Interval timer Yes
Supply Type Battery
Temperature [°C] [Max] 35 °C
Temperature [°C] [Min] 5 °C
Type TP5001
UK RoHS compliance Yes
UNSPSC CODE 41112209
Warranty [Year] 5
Width [mm] 86 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality