ATF, Pipe frost thermostat, 10 °C - 90 °C
087N6712
Electro-mechanical pipe frost thermostat, can be clamped on ½" and 2" pipes.
Electro-mechanical pipe frost thermostat, can be clamped on ½" and 2" pipes.
Gross weight | 0.17 Kilogram |
Net weight | 0.143 Kilogram |
Volume | 0.584 Liter |
EAN | 5702420082257 |
Gross weight | 0.17 Kilogram |
Net weight | 0.143 Kilogram |
Volume | 0.584 Liter |
EAN | 5702420082257 |
Application | Pipe frost thermostat |
Description | Electro-mechanical pipe frost thermostat, can be clamped on ½" and 2" pipes. |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Installation | Clamp-on |
Label product | Yes |
Media | A |
Output relay rating inductive [A] | 2 A |
Output relay rating resistive [A] | 6 A |
Product description | ATF |
Product group | Cylinder, pipe thermostats |
Product name | ATF |
REACH Candidate List substances | No |
Temperature [°C] [Max] | 90 °C |
Temperature [°C] [Min] | 10 °C |
Thermostat | Frost protection thermostat |
Type | ATF |
Warranty [Year] | 2 |
Application | Pipe frost thermostat |
Description | Electro-mechanical pipe frost thermostat, can be clamped on ½" and 2" pipes. |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Installation | Clamp-on |
Label product | Yes |
Media | A |
Output relay rating inductive [A] | 2 A |
Output relay rating resistive [A] | 6 A |
Product description | ATF |
Product group | Cylinder, pipe thermostats |
Product name | ATF |
REACH Candidate List substances | No |
Temperature [°C] [Max] | 90 °C |
Temperature [°C] [Min] | 10 °C |
Thermostat | Frost protection thermostat |
Type | ATF |
Warranty [Year] | 2 |