RET2001 OT - V2, 24Vdc, Digital Thermostat
087N6478
RET2001OT, 24vdc powered digital room electronic thermostat to use with OpenTherm boilers
RET2001OT, 24vdc powered digital room electronic thermostat to use with OpenTherm boilers
Gross weight | 0.185 Kilogram |
Net weight | 0.185 Kilogram |
Volume | 0.604 Cubic decimeter |
EAN | 5715162419229 |
Gross weight | 0.185 Kilogram |
Net weight | 0.185 Kilogram |
Volume | 0.604 Cubic decimeter |
EAN | 5715162419229 |
Ambient temperature [°C] [max] | 40 °C |
Application | Room heating |
Approval |
CE UKCA |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Category name | Digital Thermostat |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Control pollution | Degree 2 |
Control type | Opentherm modulating control |
Depth [mm] | 43 mm |
Description | RET2001OT, 24vdc powered digital room electronic thermostat to use with OpenTherm boilers |
Design standard | EN 60730-2-9 |
EEE category |
5 small equipment (any external dimension |
Frost protection | Yes |
Height [mm] | 86 mm |
In scope of WEEE | Yes |
Installation | 2 Wire |
Material | ABS+PC, non-flammable |
Modulating Control | Yes |
Number of channels | 1 |
On/Off control | Yes |
On/off modulating control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | RET2001 OT - V2 |
Product group | Room Thermostats, RET |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1076e053-04a2-4646-987d-f4036bc6aef1 |
SCIP dossier product name | Electronic programmable room thermostat |
Status indicator | Yes |
Supply Type | 24Vdc |
Supply voltage [V] DC | 24 V |
Temperature limiter [°C] [Max] | 35 °C |
Temperature limiter [°C] [Min] | 5 °C |
Type | RET2001 |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Warranty [Year] | 5 |
Width [mm] | 86 mm |
Ambient temperature [°C] [max] | 40 °C |
Application | Room heating |
Approval |
CE UKCA |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Category name | Digital Thermostat |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Control pollution | Degree 2 |
Control type | Opentherm modulating control |
Depth [mm] | 43 mm |
Description | RET2001OT, 24vdc powered digital room electronic thermostat to use with OpenTherm boilers |
Design standard | EN 60730-2-9 |
EEE category |
5 small equipment (any external dimension |
Frost protection | Yes |
Height [mm] | 86 mm |
In scope of WEEE | Yes |
Installation | 2 Wire |
Material | ABS+PC, non-flammable |
Modulating Control | Yes |
Number of channels | 1 |
On/Off control | Yes |
On/off modulating control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | RET2001 OT - V2 |
Product group | Room Thermostats, RET |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1076e053-04a2-4646-987d-f4036bc6aef1 |
SCIP dossier product name | Electronic programmable room thermostat |
Status indicator | Yes |
Supply Type | 24Vdc |
Supply voltage [V] DC | 24 V |
Temperature limiter [°C] [Max] | 35 °C |
Temperature limiter [°C] [Min] | 5 °C |
Type | RET2001 |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Warranty [Year] | 5 |
Width [mm] | 86 mm |