RET2001RF + RX1-S V2, Batteries for thermostat + 230Vac for receiver, Digital RF Thermostat

087N6477

This product is not available in this store. Please contact your local Customer Service Center.

RET2001RF + RX1-S, Battery powered RF digital room electronic thermostat and mains powered single channel RF receiver

Product details

Gross weight 420 Gram
Net weight 400 Gram
Volume 1.36 Liter
EAN 5715162419205

 

Ambient temperature [°C] [max] 40 °C
Application Room heating
Approval CE
UKCA
Back lit display Yes
Backplate Industry Standard Backplate for RX1-S V2 Receiver
Ball hardness test [°C] 75 °C
Battery lifetime [Years] 2 yr
Battery type 2 x AA alkaline batteries
Category name Digital RF Thermostat
CE evaluated Yes
China RoHS compliance Out of scope
Colour White RAL 9010
Contain batteries Yes
Control pollution Degree 2
Control type On/Off modulating control
Depth [mm] 30 mm
Description RET2001RF + RX1-S, Battery powered RF digital room electronic thermostat and mains powered single channel RF receiver
Design standard EN 60730-2-9
EEE category 5 small equipment (any external dimension 50 cm)
Frost protection Yes
Height [mm] 86 mm
In scope of WEEE Yes
Installation 3 Wire
Material ABS+PC, non-flammable
Modulating Control Yes
Number of channels 1
On/Off control Yes
On/off modulating control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product description RET2001RF + RX1-S V2
Product group Room Thermostats, RET
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RF frequency [MHz] 433.92 MHz
RF range [m] 30 m
SCIP dossier no. 1076e053-04a2-4646-987d-f4036bc6aef1
SCIP dossier product name Electronic programmable room thermostat
Status indicator Yes
Supply Type Batteries for thermostat + 230Vac for receiver
Temperature limiter [°C] [Max] 35 °C
Temperature limiter [°C] [Min] 5 °C
Type RET2001
UK RoHS compliance Yes
UNSPSC CODE 41112209
Warranty [Year] 5
Width [mm] 86 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality