ECL Application keys, A361
087H3804
ECL Application key A361. 2 x heating control with one or two circulation pump control. Refill water function.
ECL Application key A361. 2 x heating control with one or two circulation pump control. Refill water function.
Gross weight | 0.302 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 1.152 Liter |
EAN | 5710104028019 |
Gross weight | 0.302 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 1.152 Liter |
EAN | 5710104028019 |
Contain batteries | No |
Description | ECL Application key A361. 2 x heating control with one or two circulation pump control. Refill water function. |
EU RoHS compliance | Yes with exemptions |
Hot-water charging system with storage tank | No |
Hot-water storage tank system | No |
Instantaneous hot-water system | No |
Number of DHW circuits | 0 |
Number of heating circuits | 2 |
Number of motorized valves | 2 |
Number of pumps | 5 |
Product group | ECL Application keys |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) |
SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
Type | A361 |
Zone control | No |
Contain batteries | No |
Description | ECL Application key A361. 2 x heating control with one or two circulation pump control. Refill water function. |
EU RoHS compliance | Yes with exemptions |
Hot-water charging system with storage tank | No |
Hot-water storage tank system | No |
Instantaneous hot-water system | No |
Number of DHW circuits | 0 |
Number of heating circuits | 2 |
Number of motorized valves | 2 |
Number of pumps | 5 |
Product group | ECL Application keys |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) |
SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
Type | A361 |
Zone control | No |