ECA 31

087H3201

This product is not available in this store. Please contact your local Customer Service Center.

ECA 31

Product details

Gross weight 0.218 Kilogram
Net weight 0.14 Kilogram
Volume 1.231 Liter
EAN 5710104038216

 

Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Approval CE
Approval standard EMC-Directive: 2004/108/EC
Emission: EN 61000-6-3:2007
Immunity: EN 61000-6-1:2007
LVD directive 2006/95/EC
Bus cable length [m] 20 m
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description ECA 31
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
Grade of enclosure IP20
In scope of WEEE Yes
Mounting version Vertically, on wall or in panel cut-out
Power consumption [W] 1 W
Product group Acc - Electronic contr
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 20541446-5107-481f-bbe6-43d1f3dd4db4
SCIP dossier product name ECA 30, 31
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Transport temperature [°C] [Max] 70 °C
Transport temperature [°C] [Min] -40 °C
Type ECA 31

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality