ECL Apex 20, Function: Programmable controller, Supply voltage [V] DC: 24

087B2506

ECL Apex 20 ver 2

Product details

Gross weight 1.606 Kilogram
Net weight 1.606 Kilogram
Volume 6.912 Liter
EAN 5702424232870

 

Ambient humidity [% RH] [Max] 65 %
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Contain batteries No
Description ECL Apex 20 ver 2
EU RoHS compliance Yes with exemptions
Function Programmable Controller
Grade of enclosure IP20
Label product Yes
Number of 0 - 10 Vdc motor control outputs 3
Number of DHW circuits 1
Number of heating circuits 3
Number of relay outputs 4
Number of Sensor inputs 6 pc
Power consumption [W] 6 W
Product group Electronic controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a3b05fa3-598d-406a-a4e1-1b84e9c54482
SCIP dossier product name 087B2506
Sensor cable length [m] 200 m
Sensor cable length [mm] 200 mm
Storage temperature [°C] [Max] 85 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] DC 24 V
Supply voltage frequency [Hz] 50 Hz
Temperature sensors type Pt 1000
Time switch type No time switch
Type ECL Apex 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality