Temperature sensor, EKS 211, 6 m, NTC, 5000 Ohm

084N3211

Measuring range [°C]: -40 - 80, Electrical connection: Cable with pins, Cable type: PVC

Product details

Gross weight 0.174 Kilogram
Net weight 0.173 Kilogram
Volume 0.47 Liter
EAN 5702428182720

 

Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Cable length [in] 229.38 in
Cable length [m] 6 m
Cable tempr. range [°C] [max] 100 °C
Cable tempr. range [°C] [min] -40 °C
Cable type PVC
CE evaluated Out of scope
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Cable with pins
Electrical connection size 2 wire
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE Yes
Label product Yes
Measuring range [°C] [max] 80 °C
Measuring range [°C] [min] -40 °C
Measuring range [°F] [max] 176 °F
Measuring range [°F] [min] -40 °F
NTC Element characteristic B(20/100): 3980 ±1,5%
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.32 in
Protection tube diameter [mm] 8 mm
Protection tube length [in] 1.18 in
Protection tube length [mm] 30 mm
Protection tube material Thermoplastic polyester
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c8cac0db-2ee3-4ba7-aa11-15ddb932a486
SCIP dossier product name NTC Thermistor/ Probe assembly M2020
Sensor elem. resistance [Ohm] 5000
Sensor element [pc] 1 pc
Sensor element tolerance ± 5% (R) at 0°C
Sensor element type NTC
Sensor Insert Fixed
Type EKS 211
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality