Temperature transmitter, MBT 9110, 0 °C - 800 °C
084Z8130
Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20
Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20
Gross weight | 0.668 Kilogram |
Net weight | 0.396 Kilogram |
Volume | 2.309 Liter |
EAN | 5702423098835 |
Gross weight | 0.668 Kilogram |
Net weight | 0.396 Kilogram |
Volume | 2.309 Liter |
EAN | 5702423098835 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Output 2 wire |
Electrical connection size | 2 terminals |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion type | Fixed |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a7fb0794-b56c-4e6a-a349-7871abc333d0 |
SCIP dossier product name | MBT 9110 |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 7 V |
Supply voltage [V] DC [min] | 7.2 V |
Temperature range [°C] [max] | 1372 °C |
Temperature range [°C] [min] | -180 °C |
Temperature range [°F] [max] | 2502 °F |
Temperature range [°F] [min] | -292 °F |
Thermocouple | 1 x NiCr-Ni, Type K |
Transmitter setting range [°C] [max] | 800 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 1472 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Galv. isolated in box |
Type | MBT 9110 |
Type designation | MBT 9110-005A-E180 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
12 15 18 19 21 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Output 2 wire |
Electrical connection size | 2 terminals |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion type | Fixed |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a7fb0794-b56c-4e6a-a349-7871abc333d0 |
SCIP dossier product name | MBT 9110 |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 7 V |
Supply voltage [V] DC [min] | 7.2 V |
Temperature range [°C] [max] | 1372 °C |
Temperature range [°C] [min] | -180 °C |
Temperature range [°F] [max] | 2502 °F |
Temperature range [°F] [min] | -292 °F |
Thermocouple | 1 x NiCr-Ni, Type K |
Transmitter setting range [°C] [max] | 800 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 1472 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Galv. isolated in box |
Type | MBT 9110 |
Type designation | MBT 9110-005A-E180 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
12 15 18 19 21 |