Temperature sensor insert, MBT 150, 50 mm, MBT 150-000-050-0

084Z8049

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

Product details

Gross weight 0.016 Kilogram
Net weight 0.012 Kilogram
Volume 0.044 Liter
EAN 5702423084111

 

CE evaluated Yes
China RoHS compliance Yes exceed limitations
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Angular connector
Electrical connection size 4 pin
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP00
EU RoHS compliance Yes with exemptions
In scope of WEEE Yes
Insertion length [in] 1.97 in
Insertion length [mm] 50 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Product group Accessories, sensors
Product Name Description Temperature sensor insert
Protection tube diameter [in] 0.236 in
Protection tube diameter [mm] 6 mm
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 150
Type designation MBT 150-000-050-0
UK RoHS compliance Out of scope
Used for product MBT 5250
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality