Temperature sensor, MBT 5260, 100 mm, M,27x1.5

084Z8002

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 9

Product details

Gross weight 0.116 Kilogram
Net weight 0.115 Kilogram
Volume 0.324 Liter
EAN 5702423085088

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Connection type M
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 3.94 in
Insertion length [mm] 100 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Process connection material Stainless steel
Process connection size 27x1.5
Process connection standard ISO 965
Process connection type M
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.37 in
Protection tube diameter [mm] 9.5 mm
Protection tube material AISI 316 Ti
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
SCIP dossier no. 1741c763-fa54-4cb9-973c-52e51e4079b9
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 5260
Type designation MBT 5260-0090-999-100
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality