Temperature sensor, MBT 153, 20.000 m, NTC, 10000 Ohm
084Z7015
Electrical connection: Cable, Cable type: PVC
Electrical connection: Cable, Cable type: PVC
Gross weight | 0.629 Kilogram |
Net weight | 0.619 Kilogram |
Volume | 1.232 Liter |
EAN | 5702423165728 |
Gross weight | 0.629 Kilogram |
Net weight | 0.619 Kilogram |
Volume | 1.232 Liter |
EAN | 5702423165728 |
Cable length [in] | 787 in |
Cable length [m] | 20 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable tempr. range [°F] [max] | 212 °F |
Cable tempr. range [°F] [min] | -40 °F |
Cable type | PVC |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion type | Variable |
Output signal | Ohm |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 305 |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 0.1°C at 0 - 70°C |
Sensor element type | NTC |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 153 |
Type designation | MBT 153-0550-2000 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Cable length [in] | 787 in |
Cable length [m] | 20 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable tempr. range [°F] [max] | 212 °F |
Cable tempr. range [°F] [min] | -40 °F |
Cable type | PVC |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion type | Variable |
Output signal | Ohm |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 305 |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 0.1°C at 0 - 70°C |
Sensor element type | NTC |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 153 |
Type designation | MBT 153-0550-2000 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |