Accessories, sensors, Electrical connector
084Z4495
Electrical connector, Parts included: AMP female plug; 2,1 PVC cable, Used for product: MBT 3270, Packing format: Industrial pack, Quantity per packing format: 30
Electrical connector, Parts included: AMP female plug; 2,1 PVC cable, Used for product: MBT 3270, Packing format: Industrial pack, Quantity per packing format: 30
Gross weight | 0.08 Kilogram |
Net weight | 0.054 Kilogram |
Volume | 0.489 Liter |
EAN | 5702428918701 |
Gross weight | 0.08 Kilogram |
Net weight | 0.054 Kilogram |
Volume | 0.489 Liter |
EAN | 5702428918701 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | AMP |
Electrical connection size | 2 wire |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Parts included |
2,1 PVC cable AMP female plug |
Product group | Accessories, sensors |
Product Name Description | Electrical connector |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | MBT 3270 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | AMP |
Electrical connection size | 2 wire |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Parts included |
2,1 PVC cable AMP female plug |
Product group | Accessories, sensors |
Product Name Description | Electrical connector |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | MBT 3270 |