Accessories, sensors, Programming tool kit
084Z4442
Programming tool kit, Parts included: Programming box & cables, Used for product: MBT 5252; MBT 9110, Packing format: Single pack, Quantity per packing format: 1
Programming tool kit, Parts included: Programming box & cables, Used for product: MBT 5252; MBT 9110, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 1.561 Kilogram |
Net weight | 1.56 Kilogram |
Volume | 6.248 Liter |
EAN | 5702423195794 |
Gross weight | 1.561 Kilogram |
Net weight | 1.56 Kilogram |
Volume | 6.248 Liter |
EAN | 5702423195794 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Packing format | Single pack |
Parts included | Programming box & cables |
Product group | Accessories, sensors |
Product Name Description | Programming tool kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Software PR Electronics |
Used for product |
MBT 5252 MBT 9110 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Packing format | Single pack |
Parts included | Programming box & cables |
Product group | Accessories, sensors |
Product Name Description | Programming tool kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Software PR Electronics |
Used for product |
MBT 5252 MBT 9110 |