Temperature sensor, MBT 5310, 50 mm, M,12x1

084Z4218

Temperature range [°C]: -40 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 3 wire

Product details

Gross weight 0.498 Kilogram
Net weight 0.487 Kilogram
Volume 1.62 Liter
EAN 5702428046442

 

Ambient temperature max. [°C] 150 °C
Ambient temperature max. [°F] 302 °F
Cable length [in] 394 in
Cable length [m] 10 m
Cable tempr. range [°C] [max] 150 °C
Cable tempr. range [°C] [min] -40 °C
Cable tempr. range [°F] [max] 302 °F
Cable tempr. range [°F] [min] -40 °F
Cable type Polyolefine, screened
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Connection type M
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Cable
Electrical connection size 3 wire
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion length [in] 1.97 in
Insertion length [mm] 50 mm
Insertion type Variable
Output signal Ohm
Packing format Multi pack
Process connection material Stainless steel
Process connection size 12x1
Process connection standard ISO 965
Process connection type M
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.315 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 4 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -40 °F
Type MBT 5310
Type designation MBT 5310-00-400-1402-1000
Wires [pcs] 3 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality