Temperature transmitter, MBT 5560, 15 mm, G,1/4
084Z4022
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti
Gross weight | 0.179 Kilogram |
Net weight | 0.131 Kilogram |
Volume | 0.537 Liter |
EAN | 5702423211593 |
Gross weight | 0.179 Kilogram |
Net weight | 0.131 Kilogram |
Volume | 0.537 Liter |
EAN | 5702423211593 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | AISI 316 Ti |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
Insertion length [in] | 5.9 in |
Insertion length [mm] | 150 mm |
Insertion type | Fixed |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 13 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element tolerance | < ± 1% FS |
Sensor element type | Pt |
Sensor Insert | Fixed |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 10 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°C] [max] | 100 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 212 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Integrated |
Type | MBT 5560 |
Type designation | MBT 5560-0000-0150-10-110 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
12 15 18 19 21 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | AISI 316 Ti |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
Insertion length [in] | 5.9 in |
Insertion length [mm] | 150 mm |
Insertion type | Fixed |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 13 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element tolerance | < ± 1% FS |
Sensor element type | Pt |
Sensor Insert | Fixed |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 10 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°C] [max] | 100 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 212 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Integrated |
Type | MBT 5560 |
Type designation | MBT 5560-0000-0150-10-110 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
12 15 18 19 21 |