Sensor pocket, MBT 120
084Z3268
Protection tube diameter [mm]: 11, Insertion length [mm]: 60, Process connection type: NPT, 3/8-18, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Protection tube diameter [mm]: 11, Insertion length [mm]: 60, Process connection type: NPT, 3/8-18, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Gross weight | 0.103 Kilogram |
Net weight | 0.101 Kilogram |
Volume | 0.059 Liter |
EAN | 5702423283866 |
Gross weight | 0.103 Kilogram |
Net weight | 0.101 Kilogram |
Volume | 0.059 Liter |
EAN | 5702423283866 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | AISI 316 Ti |
Connection standard | ANSI/ASME B1.20 |
Connection type | NPT |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
Insertion length [in] | 2.36 in |
Insertion length [mm] | 60 mm |
Insertion type | Fixed |
Internal connection size | 1/4 |
Internal connection type | G |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 Ti |
Process connection size | 3/8-18 |
Process connection standard | ANSI/ASME B1.20.1 |
Process connection type | NPT |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.433 in |
Protection tube diameter [mm] | 11 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 120 |
Type designation | MBT 120-630-060-G |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Used for product | MBT 3560, MBT 5560 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | AISI 316 Ti |
Connection standard | ANSI/ASME B1.20 |
Connection type | NPT |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
Insertion length [in] | 2.36 in |
Insertion length [mm] | 60 mm |
Insertion type | Fixed |
Internal connection size | 1/4 |
Internal connection type | G |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 Ti |
Process connection size | 3/8-18 |
Process connection standard | ANSI/ASME B1.20.1 |
Process connection type | NPT |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.433 in |
Protection tube diameter [mm] | 11 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 120 |
Type designation | MBT 120-630-060-G |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Used for product | MBT 3560, MBT 5560 |