Temperature sensor, MBT 3270, 40 mm, R,1/4

084Z3190

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 303, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin

Product details

Gross weight 0.032 Kilogram
Net weight 0.028 Kilogram
Volume 0.044 Liter
EAN 5702423263295

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
Cable type N/A
China RoHS compliance Yes exceed limitations
Connection material AISI 303
Connection type R
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection AMP Junior Power Timer
Electrical connection size 2 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 1.57 in
Insertion length [mm] 40 mm
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Process connection material AISI 303
Process connection size 1/4
Process connection standard ISO 7
Process connection type R
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.12 in
Protection tube diameter [mm] 3 mm
Protection tube material AISI 303
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 3270
Type designation MBT 3270-10002-040-D0300-000
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality