Temperatuuriandur, MBT 5252, 1000 mm, G,1/2
084Z3016
Temperatuurivahemik [°C]: -50 - 200, Andurielemendi tüüp: Pt, Andurielemendi takistus [Ohm]: 100, Kaitsetoru materjal: AISI 316 Ti, Elektriühendus: Tüüp B, Elektriühenduse suurus: Pg 16
Temperatuurivahemik [°C]: -50 - 200, Andurielemendi tüüp: Pt, Andurielemendi takistus [Ohm]: 100, Kaitsetoru materjal: AISI 316 Ti, Elektriühendus: Tüüp B, Elektriühenduse suurus: Pg 16
Gross weight | 1.46 Kilogram |
Net weight | 0.915 Kilogram |
Volume | 12 Liter |
EAN | 5702423211470 |
Gross weight | 1.46 Kilogram |
Net weight | 0.915 Kilogram |
Volume | 12 Liter |
EAN | 5702423211470 |
Ambient temperature max. [°C] | 90 °C |
Ambient temperature max. [°F] | 194 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Type B |
Electrical connection size | Pg 16 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Extension length [in] | 1.97 in |
Extension length [mm] | 50 mm |
In scope of WEEE | Yes |
Insertion length [in] | 39.4 in |
Insertion length [mm] | 1000 mm |
Insertion type | Fixed |
Number of terminals [pcs] | 3 pc |
Output signal | Ohm |
Packing format | Single pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] [max] | 0.591 in |
Protection tube diameter [in] [min] | 0.394 in |
Protection tube diameter [mm] [max] | 15 mm |
Protection tube diameter [mm] [min] | 10 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ab5a5d0b-78ac-4b3e-a6f6-bc20d26a29a6 |
SCIP dossier product name | MBT 3252/5252 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 5252 |
Type designation | MBT 5252-0041-1000-0200-0000 |
UK RoHS compliance | Yes with exemptions |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 90 °C |
Ambient temperature max. [°F] | 194 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Type B |
Electrical connection size | Pg 16 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Extension length [in] | 1.97 in |
Extension length [mm] | 50 mm |
In scope of WEEE | Yes |
Insertion length [in] | 39.4 in |
Insertion length [mm] | 1000 mm |
Insertion type | Fixed |
Number of terminals [pcs] | 3 pc |
Output signal | Ohm |
Packing format | Single pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] [max] | 0.591 in |
Protection tube diameter [in] [min] | 0.394 in |
Protection tube diameter [mm] [max] | 15 mm |
Protection tube diameter [mm] [min] | 10 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ab5a5d0b-78ac-4b3e-a6f6-bc20d26a29a6 |
SCIP dossier product name | MBT 3252/5252 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 5252 |
Type designation | MBT 5252-0041-1000-0200-0000 |
UK RoHS compliance | Yes with exemptions |
Wires [pcs] | 2 pc |