Temperature sensor, MBT 5722, Pt

084Z3009

Sensor elem. resistance [Ohm]: 100, Output signal: Ohm

Product details

Gross weight 2.49 Kilogram
Net weight 1.661 Kilogram
Volume 22.772 Liter
EAN 5702423209699

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material Brass
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Box (metal/plastic)
Electrical connection size 4 terminals
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion length [in] 394 in
Insertion length [mm] 10000 mm
Insertion type Variable
Output signal Ohm
Packing format Single pack
Process connection material Brass
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.177 in
Protection tube diameter [mm] 4.5 mm
Protection tube material AISI 316 Ti
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 2 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 5722
Type designation MBT 5722-003-100-0102-000-0000
Wires [pcs] 3 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality