Temperature sensor, MBT 5250, 60 mm, UNF,3/4-16
084Z2434
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Bayonet
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Bayonet
Gross weight | 0.145 Kilogram |
Net weight | 0.142 Kilogram |
Volume | 0.166 Liter |
EAN | 5702428972826 |
Gross weight | 0.145 Kilogram |
Net weight | 0.142 Kilogram |
Volume | 0.166 Liter |
EAN | 5702428972826 |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ANSI/ASME B1.1 |
Connection type | UNF |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Bayonet |
Electrical connection standard | DIN 72585 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
Insertion length [in] | 2.36 in |
Insertion length [mm] | 60 mm |
Number of terminals [pcs] | 4 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection material | Stainless steel |
Process connection size | 3/4-16 |
Process connection standard | ASME B1.1 |
Process connection type | UNF |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 21 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1741c763-fa54-4cb9-973c-52e51e4079b9 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 5250 |
Type designation | MBT 5250-0000-060-4E0 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 4 pc |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ANSI/ASME B1.1 |
Connection type | UNF |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Bayonet |
Electrical connection standard | DIN 72585 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
Insertion length [in] | 2.36 in |
Insertion length [mm] | 60 mm |
Number of terminals [pcs] | 4 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection material | Stainless steel |
Process connection size | 3/4-16 |
Process connection standard | ASME B1.1 |
Process connection type | UNF |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 21 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1741c763-fa54-4cb9-973c-52e51e4079b9 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 5250 |
Type designation | MBT 5250-0000-060-4E0 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 4 pc |